Link-Belt KLPS2E20DC Pillow Blocks Ball Bearings - KLPS2E20DC
Part #:10419759
Catalog #:KLPS2E20DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.79 in | Base Width (in): | 1.42 in |
| Overall Height (in): | 3.86 in | Overall Width (in): | 1.42 in |
| Bolt Size (in): | 1/2 in | Base to Center Height (in): | 1.6875 in |
| Bore Diameter (in): | 1.25 in | Overall Length (in): | 5.31 in |
| Length Through Bore (in): | 1.35 in | Bolt Spacing (in): | 4.76 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Housing Color: | White |
| Slot Length (in): | 0.94 in | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2196 (Closed); KL2E206D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | KL2E20E (back auxiliary seal) | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Insert: | SG2E20ELK8299A | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Centerline to Cap Face (in): | 1.38 |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Base Length (in): | 6.42 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 5600 rpm |
| Max Operating Temperature (F): | 158 °F | Shaft Locking Type: | Set Screw |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 2,530 lb |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Centerline to Inside Cap Face (in): | 1.3 in |
| Size Code: | 206 | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,390 lb | Radial Clearance: | C3 STANDARD |
| Housing Material: | Polypropylene | Max Operating Temperature (C): | 70 °C |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 1.587 in |
General Specifications
| UPC: | 662327996062 | Weight: | 1.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

