Link-Belt KLPSS216 Pillow Blocks Ball Bearings - KLPSS216
Part #:10425805
Catalog #:KLPSS216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.67 in | Overall Width (in): | 1.36 in |
| Base to Center Height (in): | 1.4375 in | Bore Diameter (in): | 1 in |
| Base Width (in): | 1.36 in | Overall Length (in): | 5.31 in |
| Length Through Bore (in): | 1.188 in | Overall Height (in): | 3.43 in |
| Bolt Size (in): | 3/8 in | Bolt Spacing (in): | 4.69 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Cage Material: | Stainless Steel | Misalignment Type: | Static Only |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Color: | White | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2166 (Closed); K2166D (Open) | Seal Kit: | K216E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Max Operating Temperature (C): | 70 °C | Maximum Speed (RPM): | 6800 rpm |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | End Cap Available: | Yes |
| Housing Material: | Polypropylene | Size Code: | 205 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Insert: | SSG216L | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Dynamic Load Rating (lb): | 3,150 lb |
| Vibration Frequency Roller Spin: | 0.0387 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 158 °F | Static Load Rating (lb): | 1,760 lb |
| Base Length (in): | 5.48 in | Bearing Insert Material: | 400 Series Stainless Steel |
| Grease Fitting Thread Size: | RP 1/8 PAR | Radial Clearance: | C3 STANDARD |
| Inner Ring Outside Diameter (in): | 1.313 in | Bearing Type: | Intermediate Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 793699444629 | Weight: | 0.74 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

