Link-Belt KLPSS216DBLK Pillow Blocks Ball Bearings - KLPSS216DBLK
Part #:10430140
Catalog #:KLPSS216DBLK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.36 in | Overall Height (in): | 3.43 in |
| Bore Diameter (in): | 1 in | Base Width (in): | 1.36 in |
| Base to Center Height (in): | 1.4375 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5.31 in | Length Through Bore (in): | 1.188 in |
| Foot Height (in): | 0.67 in | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.69 in |
Technical Specifications
| Housing Color: | White | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Cage Material: | Stainless Steel | Rolling Element: | Ball Bearing |
| Slot Length (in): | 0.88 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Centerline to Inside Cap Face (in): | 1.20 in |
| Max Operating Temperature (C): | 70 °C | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Static Load Rating (lb): | 1,760 lb | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Polypropylene |
| Centerline to Cap Face (in): | 1.28 | Bearing Insert Material: | 400 Series Stainless Steel |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Grease Fitting Thread Size: | RP 1/8 PAR |
| Dynamic Load Rating (lb): | 3,150 lb | Size Code: | 205 |
| Shaft Locking Type: | Set Screw | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Base Length (in): | 5.48 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (F): | 158 °F |
| Inner Ring Outside Diameter (in): | 1.313 in | Maximum Speed (RPM): | 6800 rpm |
| Insert: | SSG216L | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 793699758252 | Weight: | 0.86 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

