Link-Belt KLPSS219K13 Pillow Blocks Ball Bearings - KLPSS219K13
Part #:10418367
Catalog #:KLPSS219K13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.1875 in | Overall Height (in): | 3.86 in |
| Base to Center Height (in): | 1.6875 in | Bolt Size (in): | 1/2 in |
| Base Width (in): | 1.42 in | Overall Width (in): | 1.42 in |
| Overall Length (in): | 5.31 in | Length Through Bore (in): | 1.35 in |
| Foot Height (in): | 0.79 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.76 in |
Technical Specifications
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Cage Material: | Stainless Steel | Housing Color: | White |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.94 in | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 206 | Base Length (in): | 6.42 in |
| Inner Ring Outside Diameter (in): | 1.587 in | Max Operating Temperature (C): | 70 °C |
| Maximum Speed (RPM): | 5600 rpm | Bearing Insert Material: | 400 Series Stainless Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (F): | 158 °F |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Intermediate Duty |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Lube Fitting Type: | HOUSING PLUGGED |
| Dynamic Load Rating (lb): | 4,390 lb | Insert: | SSG219L |
| Vibration Frequency Roller Spin: | 0.0385 cps | Grease Fitting Thread Size: | RP 1/8 PAR |
| Shaft Locking Type: | Set Screw | Housing Material: | Polypropylene |
| Static Load Rating (lb): | 2,530 lb | Cage Type: | Ball Riding Retainer |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 793699762358 | Weight: | 0.98 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

