Link-Belt KLPSS220D Pillow Blocks Ball Bearings - KLPSS220D
Part #:10436584
Catalog #:KLPSS220D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.79 in |
| Overall Length (in): | 5.5 in | Overall Height (in): | 4.25 in |
| Base Width (in): | 1.52 in | Length Through Bore (in): | 1.563 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Overall Width (in): | 1.56 in | Bolt Spacing (in): | 4.96 in |
| Centerline to Outermost Bearing Face (in): | 1.11 in |
Technical Specifications
| Slot Length (in): | 0.94 in | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Cage Material: | Stainless Steel |
| Bore Shape: | Straight | Housing Color: | White |
| Misalignment Type: | Static Only | Auxiliary Cap Kit: | K2236 (Closed); K2206D (Open) |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | K220E (back auxiliary seal) | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Base Length (in): | 6.57 in | Maximum Speed (RPM): | 4800 rpm |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Size Code: | 207 |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 158 °F | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Centerline to Cap Face (in): | 1.56 |
| Centerline to Inside Cap Face (in): | 1.47 in | Insert: | SSG220L |
| Dynamic Load Rating (lb): | 5,810 lb | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | RP 1/8 PAR | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Polypropylene |
| Max Operating Temperature (C): | 70 °C | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Roller Spin: | 0.0383 cps |
General Specifications
| UPC: | 793699444735 | Weight: | 1.68 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

