Link-Belt KLPSS222DC Pillow Blocks Ball Bearings - KLPSS222DC
Part #:10430141
Catalog #:KLPSS222DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Base Width (in): | 1.52 in |
| Overall Height (in): | 4.25 in | Overall Width (in): | 1.56 in |
| Base to Center Height (in): | 1.875 in | Bore Diameter (in): | 1.375 in |
| Foot Height (in): | 0.79 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.5 in | Centerline to Outermost Bearing Face (in): | 1.11 in |
| Bolt Spacing (in): | 4.96 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Color: | White |
| Slot Length (in): | 0.94 in | Cage Material: | Stainless Steel |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Auxiliary Cap Kit: | K2236 (Closed); K2226D (Open) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Seal Kit: | K222E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 400 Series Stainless Steel | Centerline to Cap Face (in): | 1.56 |
| End Cap Available: | Yes | Static Load Rating (lb): | 3,440 lb |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 207 |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Centerline to Inside Cap Face (in): | 1.47 in |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Radial Clearance: | C3 STANDARD |
| Base Length (in): | 6.57 in | Maximum Speed (RPM): | 4800 rpm |
| Insert: | SSG222L | Max Operating Temperature (C): | 70 °C |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.847 in |
| Max Operating Temperature (F): | 158 °F | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polypropylene |
General Specifications
| UPC: | 793699513226 | Weight: | 1.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

