Link-Belt KLPSS2M25D Pillow Blocks Ball Bearings - KLPSS2M25D
Part #:10415274
Catalog #:KLPSS2M25D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.36 in | Bolt Size (mm): | M10 mm |
| Bolt Size (in): | 3/8 in | Overall Length (in): | 5.5 in |
| Base to Center Height (in): | 1.4375 in | Length Through Bore (in): | 1.188 in |
| Bore Diameter (mm): | 25 mm | Overall Height (in): | 3.43 in |
| Base Width (in): | 1.36 in | Foot Height (in): | 0.67 in |
| Foot Height (mm): | 17 mm | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.69 in |
Technical Specifications
| Housing Style: | Pillow Block | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 0.88 in | Misalignment Type: | Static Only |
| Housing Color: | White | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Auxiliary Cap Kit: | K2166 (Closed); K2M256D (Open) | Seal Kit: | K2M25E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Bearing Type: | Intermediate Duty |
| Inner Ring Outside Diameter (in): | 1.313 in | Centerline to Inside Cap Face (in): | 1.20 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Max Operating Temperature (C): | 70 °C | Housing Material: | Polypropylene |
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | C3 STANDARD | Size Code: | 205 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0387 cps | Base Length (mm): | 140 mm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Centerline to Cap Face (in): | 1.28 | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Static Load Rating (lb): | 1,760 lb | Dynamic Load Rating (lb): | 3,150 lb |
| Base Length (in): | 5.48 in | Max Operating Temperature (F): | 158 °F |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Insert: | SSG2M25L |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 400 Series Stainless Steel |
General Specifications
| UPC: | 793699518443 | Weight: | 0.80 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

