Link-Belt KLPSS2M35DC Pillow Blocks Ball Bearings - KLPSS2M35DC
Part #:10412982
Catalog #:KLPSS2M35DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (mm): | 20 mm | Overall Width (in): | 1.56 in |
| Overall Length (in): | 5.5 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 4.25 in | Bore Diameter (mm): | 35 mm |
| Base Width (in): | 1.52 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.563 in | Foot Height (in): | 0.79 in |
| Bolt Size (mm): | M12 mm | Bolt Spacing (in): | 4.96 in |
| Centerline to Outermost Bearing Face (in): | 1.11 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Slot Length (in): | 0.94 in | Bore Shape: | Straight |
| Housing Color: | White | Housing Type: | Pillow Block, Two Bolt |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Slot Length (mm): | 24 mm | Seal Kit: | K2M35E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2236 (Closed); K2M356D (Open) | Ability to Relubricate: | Yes |
| Size Code: | 207 | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Fixed vs. Expansion: | Fixed |
| Centerline to Inside Cap Face (in): | 1.47 in | Centerline to Cap Face (in): | 1.56 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Maximum Speed (RPM): | 4800 rpm | Max Operating Temperature (C): | 70 °C |
| Base Length (in): | 6.57 in | Housing Material: | Polypropylene |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 158 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | SSG2M35L |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0383 cps | Grease Fitting Thread Size: | RP 1/8 PAR |
| Radial Clearance: | C3 STANDARD | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Shaft Locking Type: | Set Screw |
| End Cap Available: | Yes | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
General Specifications
| UPC: | 793699518535 | Weight: | 1.53 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

