Link-Belt KPS212D40A Pillow Blocks Ball Bearings - KPS212D40A
Part #:10418376
Catalog #:KPS212D40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.19 in | Bore Diameter (in): | 0.75 in |
| Bolt Size (in): | 3/8 in | Base to Center Height (in): | 1.3125 in |
| Overall Height (in): | 3.03 in | Length Through Bore (in): | 1.125 in |
| Foot Height (in): | 0.67 in | Overall Length (in): | 5.03 in |
| Base Width (in): | 1.19 in | Centerline to Outermost Bearing Face (in): | 0.75 in |
| Bolt Spacing (in): | 3.78 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Style: | Pillow Block |
| Slot Length (in): | 0.88 in | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.121 in | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Housing Material: | Polyamide |
| Max Operating Temperature (F): | 194 °F | Dynamic Load Rating (lb): | 2,870 lb |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Size Code: | 204 | Centerline to Cap Face (in): | 1.22 |
| Vibration Frequency Roller Spin: | 0.0332 cps | Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE |
| Insert: | SG212JELK8240A | Static Load Rating (lb): | 1,480 lb |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | RP 1/8 PAR |
| Base Length (in): | 5.03 in | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 7500 rpm | Max Operating Temperature (C): | 90 °C |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 793699711264 | Weight: | 0.88 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

