Link-Belt KPS216K13 Pillow Blocks Ball Bearings - KPS216K13
Part #:10439658
Catalog #:KPS216K13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.188 in | Bore Diameter (in): | 1 in |
| Base Width (in): | 1.36 in | Overall Length (in): | 5.5 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.67 in |
| Overall Height (in): | 3.43 in | Bolt Size (in): | 3/8 in |
| Overall Width (in): | 1.36 in | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.69 in |
Technical Specifications
| Housing Style: | Pillow Block | Slot Length (in): | 0.88 in |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | One Piece | Housing Color: | Black |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Polyamide | Lube Fitting Type: | HOUSING PLUGGED |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | RP 1/8 PAR |
| Fixed vs. Expansion: | Fixed | Insert: | SG216ELK8299A |
| Vibration Frequency Roller Spin: | 0.0387 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 205 |
| Radial Clearance: | C3 STANDARD | Dynamic Load Rating (lb): | 3,150 lb |
| Static Load Rating (lb): | 1,760 lb | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 6800 rpm | End Cap Available: | Yes |
| Base Length (in): | 5.48 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 194 °F |
| Cage Type: | Ball Riding Retainer | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 90 °C |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.313 in |
General Specifications
| UPC: | 793699691351 | Weight: | 0.74 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

