Link-Belt KPS216K6 Pillow Blocks Ball Bearings - KPS216K6
Part #:10407776
Catalog #:KPS216K6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Foot Height (in): | 0.67 in |
| Bore Diameter (in): | 1 in | Overall Height (in): | 3.43 in |
| Bolt Size (in): | 3/8 in | Overall Width (in): | 1.36 in |
| Base Width (in): | 1.36 in | Length Through Bore (in): | 1.188 in |
| Base to Center Height (in): | 1.4375 in | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.69 in |
Technical Specifications
| Housing Style: | Pillow Block | Slot Length (in): | 0.88 in |
| Housing Color: | Black | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | No | Lube Fitting Type: | HOUSING PLUGGED |
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Roller Spin: | 0.0387 cps |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Dynamic Load Rating (lb): | 3,150 lb | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Static Load Rating (lb): | 1,760 lb | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 90 °C | Insert: | SG216ELK4K8299A |
| Grease Fitting Thread Size: | RP 1/8 PAR | Lube Fill Percent: | 100% GREASE FILL |
| Base Length (in): | 5.48 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 194 °F |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Size Code: | 205 | Housing Material: | Polyamide |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 698210165024 | Weight: | 0.74 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

