Link-Belt KPS220 Pillow Blocks Ball Bearings - KPS220
Part #:10422823
Catalog #:KPS220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.875 in | Base Width (in): | 1.52 in |
| Overall Width (in): | 1.56 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.57 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.79 in | Overall Height (in): | 4.25 in |
| Length Through Bore (in): | 1.563 in | Centerline to Outermost Bearing Face (in): | 1.11 in |
| Bolt Spacing (in): | 4.96 in |
Technical Specifications
| Slot Length (in): | 0.94 in | Housing Type: | Pillow Block, Two Bolt |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Style: | Pillow Block |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2236 (Closed); K2206D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | K220E (back auxiliary seal) | Bearing Insert Finish: | Black Oxide |
| Insert: | SG220ELK8299A | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Max Operating Temperature (F): | 194 °F | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 90 °C | Size Code: | 207 |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | End Cap Available: | Yes |
| Static Load Rating (lb): | 3,440 lb | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | RP 1/8 PAR |
| Bearing Type: | Intermediate Duty | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 6.57 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Radial Clearance: | C3 STANDARD |
| Housing Material: | Polyamide | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 662327992439 | Weight: | 1.46 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

