Link-Belt KPS223D Pillow Blocks Ball Bearings - KPS223D
Part #:10415280
Catalog #:KPS223D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.79 in |
| Length Through Bore (in): | 1.563 in | Base to Center Height (in): | 1.875 in |
| Overall Height (in): | 4.25 in | Base Width (in): | 1.52 in |
| Overall Width (in): | 1.56 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.57 in | Bolt Spacing (in): | 4.96 in |
| Centerline to Outermost Bearing Face (in): | 1.11 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Slot Length (in): | 0.94 in |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Style: | Pillow Block |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Seal Kit: | K223E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Intermediate Duty | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Polyamide | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | SG223ELK8299A |
| Max Operating Temperature (C): | 90 °C | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,810 lb |
| Centerline to Cap Face (in): | 1.56 | Maximum Speed (RPM): | 4800 rpm |
| Centerline to Inside Cap Face (in): | 1.47 in | Base Length (in): | 6.57 in |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 3,440 lb |
| Inner Ring Outside Diameter (in): | 1.847 in | Max Operating Temperature (F): | 194 °F |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0383 cps |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Grease Fitting Thread Size: | RP 1/8 PAR |
| Size Code: | 207 | Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662327992552 | Weight: | 1.49 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

