Link-Belt KPS224E Pillow Blocks Ball Bearings - KPS224E
Part #:10407780
Catalog #:KPS224E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.41 in | Base Width (in): | 1.52 in |
| Bolt Size (in): | 1/2 in | Length Through Bore (in): | 1.662 in |
| Bore Diameter (in): | 1.5 in | Overall Length (in): | 7.28 in |
| Foot Height (in): | 0.79 in | Overall Width (in): | 1.66 in |
| Base to Center Height (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.205 in |
| Bolt Spacing (in): | 5.35 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Slot Length (in): | 0.94 in | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | K224E (back auxiliary seal) | Auxiliary Cap Kit: | K2256 (Closed); K2246D (Open) |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Insert: | SG224ELK8299A |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (C): | 90 °C |
| Cage Type: | Ball Riding Retainer | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Dynamic Load Rating (lb): | 7,330 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Vibration Frequency Roller Spin: | 0.0367 cps |
| Max Operating Temperature (F): | 194 °F | Base Length (in): | 7.28 in |
| Maximum Speed (RPM): | 4500 rpm | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Housing Material: | Polyamide | Size Code: | 208 |
| Grease Fitting Thread Size: | RP 1/8 PAR | End Cap Available: | Yes |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.084 in | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 4,460 lb | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
General Specifications
| UPC: | 793699103656 | Weight: | 1.60 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

