Link-Belt KPS2E20E Pillow Blocks Ball Bearings - KPS2E20E
Part #:10441154
Catalog #:KPS2E20E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Base to Center Height (in): | 1.6875 in |
| Base Width (in): | 1.42 in | Overall Height (in): | 3.86 in |
| Overall Length (in): | 6.42 in | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.35 in | Foot Height (in): | 0.79 in |
| Overall Width (in): | 1.42 in | Bolt Spacing (in): | 4.76 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in |
Technical Specifications
| Housing Color: | Black | Slot Length (in): | 0.94 in |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Two Bolt | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Auxiliary Cap Kit: | K2196 (Closed); K2E206D (Open) |
| Seal Kit: | K2E20E (back auxiliary seal) | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Polyamide | Radial Clearance: | C3 STANDARD |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 4,390 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,530 lb |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Insert: | SG2E20ELK8299A |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.587 in |
| Size Code: | 206 | Grease Fitting Thread Size: | RP 1/8 PAR |
| Bearing Brand: | LINK-BELT KLEAN-GARD | End Cap Available: | Yes |
| Base Length (in): | 6.42 in | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Max Operating Temperature (C): | 90 °C | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Max Operating Temperature (F): | 194 °F | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 5600 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662327992378 | Weight: | 1.01 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 8483208040 |
| Country of Origin: | Mexico |

