Link-Belt KPS2M25DC Pillow Blocks Ball Bearings - KPS2M25DC
Part #:10412990
Catalog #:KPS2M25DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.36 in | Bolt Size (mm): | M10 mm |
| Bore Diameter (mm): | 25 mm | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 3.43 in |
| Foot Height (in): | 0.67 in | Foot Height (mm): | 17 mm |
| Base to Center Height (in): | 1.4375 in | Base Width (in): | 1.36 in |
| Length Through Bore (in): | 1.188 in | Bolt Spacing (in): | 4.69 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Black |
| Slot Length (in): | 0.88 in | Bore Shape: | Straight |
| Housing Style: | Pillow Block | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Seal Kit: | K2M25E (back auxiliary seal) | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2166 (Closed); K2M256D (Open) | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Housing Material: | Polyamide | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Base Length (mm): | 140 mm | Centerline to Cap Face (in): | 1.28 |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.313 in |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0387 cps | Static Load Rating (lb): | 1,760 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 5.48 in | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | RP 1/8 PAR |
| Max Operating Temperature (F): | 194 °F | Insert: | SG2M25ELK8299A |
| End Cap Available: | Yes | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Max Operating Temperature (C): | 90 °C | Maximum Speed (RPM): | 6800 rpm |
| Cage Type: | Ball Riding Retainer | Size Code: | 205 |
| Centerline to Inside Cap Face (in): | 1.20 in |
General Specifications
| UPC: | 662327992095 | Weight: | 0.72 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

