Link-Belt KPSS219 Pillow Blocks Ball Bearings - KPSS219
Part #:10406243
Catalog #:KPSS219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.42 in | Base Width (in): | 1.42 in |
| Overall Length (in): | 6.42 in | Foot Height (in): | 0.79 in |
| Overall Height (in): | 3.86 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 1.35 in | Bolt Spacing (in): | 4.76 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in |
Technical Specifications
| Housing Construction: | One Piece | Cage Material: | Stainless Steel |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 0.94 in |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Housing Type: | Pillow Block, Two Bolt | Seal Kit: | K219E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Auxiliary Cap Kit: | K2196 (Closed); K2196D (Open) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Shaft Locking Type: | Set Screw |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Size Code: | 206 |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 90 °C | Insert: | SSG219L |
| Static Load Rating (lb): | 2,530 lb | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Insert Material: | 400 Series Stainless Steel |
| Grease Fitting Thread Size: | RP 1/8 PAR | Housing Material: | Polyamide |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 194 °F | Base Length (in): | 6.42 in |
| Dynamic Load Rating (lb): | 4,390 lb | Inner Ring Outside Diameter (in): | 1.587 in |
| Radial Clearance: | C3 STANDARD | Maximum Speed (RPM): | 5600 rpm |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 793699444285 | Weight: | 0.98 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

