Link-Belt KPSS2M20D Pillow Blocks Ball Bearings - KPSS2M20D
Part #:10407783
Catalog #:KPSS2M20D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.19 in | Bolt Size (in): | 3/8 in |
| Base to Center Height (in): | 1.3125 in | Overall Width (in): | 1.19 in |
| Overall Length (in): | 5.03 in | Overall Height (in): | 3.03 in |
| Length Through Bore (in): | 1.125 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.67 in | Bolt Size (mm): | M10 mm |
| Centerline to Outermost Bearing Face (in): | 0.75 in | Bolt Spacing (in): | 3.78 in |
Technical Specifications
| Cage Material: | Stainless Steel | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Slot Length (in): | 0.88 in | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Seal Kit: | KL2M203E (back auxiliary seal) |
| Slot Length (mm): | 22 mm | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Auxiliary Cap Kit: | K2126 (Closed); K2M206D (Open) |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 194 °F |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Size Code: | 204 |
| End Cap Available: | Yes | Centerline to Cap Face (in): | 1.22 |
| Housing Material: | Polyamide | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Shaft Locking Type: | Set Screw | Insert: | SSG2M20L |
| Static Load Rating (lb): | 1,480 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Maximum Speed (RPM): | 7500 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 5.03 in |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 90 °C |
| Inner Ring Outside Diameter (in): | 1.121 in | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Type: | Intermediate Duty | Vibration Frequency Roller Spin: | 0.0332 cps |
| Dynamic Load Rating (lb): | 2,870 lb |
General Specifications
| UPC: | 793699494068 | Weight: | 0.70 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

