Link-Belt KPSS2M30 Pillow Blocks Ball Bearings - KPSS2M30
Part #:10424243
Catalog #:KPSS2M30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.35 in | Bore Diameter (mm): | 30 mm |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 6.42 in |
| Foot Height (in): | 0.79 in | Overall Height (in): | 3.86 in |
| Base to Center Height (in): | 1.6875 in | Base Width (in): | 1.42 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 1.42 in |
| Foot Height (mm): | 20 mm | Bolt Spacing (in): | 4.76 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in |
Technical Specifications
| Cage Material: | Stainless Steel | Housing Style: | Pillow Block |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Slot Length (in): | 0.94 in |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt | Housing Color: | Black |
| Seal Type: | Single Lip Contact Seal | Seal Kit: | K2M30E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2196 (Closed); K2M306D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Intermediate Duty |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 194 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 2,530 lb | Grease Fitting Thread Size: | RP 1/8 PAR |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0385 cps |
| Radial Clearance: | C3 STANDARD | Cage Type: | Ball Riding Retainer |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Insert Material: | 400 Series Stainless Steel |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Inner Ring Outside Diameter (in): | 1.587 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 4,390 lb |
| Base Length (in): | 6.42 in | Maximum Speed (RPM): | 5600 rpm |
| Insert: | SSG2M30L | Max Operating Temperature (C): | 90 °C |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Size Code: | 206 |
| Fixed vs. Expansion: | Fixed | Housing Material: | Polyamide |
| Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 793699459142 | Weight: | 0.98 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

