Link-Belt KPSS2M35D Pillow Blocks Ball Bearings - KPSS2M35D
Part #:10407784
Catalog #:KPSS2M35D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (mm): | 20 mm | Length Through Bore (in): | 1.563 in |
| Overall Height (in): | 4.25 in | Base to Center Height (in): | 1.875 in |
| Overall Width (in): | 1.56 in | Overall Length (in): | 6.57 in |
| Foot Height (in): | 0.79 in | Bolt Size (mm): | M12 mm |
| Bore Diameter (mm): | 35 mm | Bolt Size (in): | 1/2 in |
| Base Width (in): | 1.52 in | Bolt Spacing (in): | 4.96 in |
| Centerline to Outermost Bearing Face (in): | 1.11 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Housing Style: | Pillow Block |
| Slot Length (in): | 0.94 in | Housing Construction: | One Piece |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Cage Material: | Stainless Steel | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Slot Length (mm): | 24 mm |
| Seal Kit: | K2M35E (back auxiliary seal) | Auxiliary Cap Kit: | K2236 (Closed); K2M356D (Open) |
| Max Operating Temperature (F): | 194 °F | Radial Clearance: | C3 STANDARD |
| Centerline to Inside Cap Face (in): | 1.47 in | Bearing Type: | Intermediate Duty |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Base Length (in): | 6.57 in | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Centerline to Cap Face (in): | 1.56 | Static Load Rating (lb): | 3,440 lb |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | End Cap Available: | Yes |
| Maximum Speed (RPM): | 4800 rpm | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Insert: | SSG2M35L | Grease Fitting Thread Size: | RP 1/8 PAR |
| Max Operating Temperature (C): | 90 °C | Size Code: | 207 |
| Housing Material: | Polyamide | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 400 Series Stainless Steel | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
General Specifications
| UPC: | 793699494167 | Weight: | 1.56 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

