Link-Belt KWFXS214C Flange Blocks Ball Bearings - KWFXS214C
Part #:10428768
Catalog #:KWFXS214C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.89 in | Overall Length (in): | 5.13 in |
| Overall Width (in): | 2.8 in | Bore Diameter (in): | 0.875 in |
| Bolt Size (in): | 7/16 in | Bolt Size (mm): | M11 mm |
| Length Through Bore (in): | 1.178 in | Overall Height to End Cap (in): | 1.95 in |
| Overall Height (in): | 1.469 in | Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lube Fill Percent: | 100% GREASE FILL |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 6800 rpm |
| Inner Ring Outside Diameter (in): | 1.313 in | Lube Fitting Type: | HOUSING PLUGGED |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Roller Spin: | 0.0387 cps |
| Max Operating Temperature (F): | 158 °F | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | BLACK OXIDE | Grease Fitting Thread Size: | RP 1/8 PAR |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Polyamide |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | End Cap Available: | Yes |
| Size Code: | 205 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | C3 STANDARD | Dynamic Load Rating (lb): | 3,150 lb |
| Max Operating Temperature (C): | 70 °C |
General Specifications
| UPC: | 793699545418 | Weight: | 1.00 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

