Link-Belt KWFXSS220C Flange Blocks Ball Bearings - KWFXSS220C
Part #:10407788
Catalog #:KWFXSS220C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.02 in | Overall Height to End Cap (in): | 2.33 in |
| Overall Length (in): | 6.38 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.25 in | Length Through Bore (in): | 1.563 in |
| Overall Width (in): | 3.66 in | Overall Height (in): | 1.875 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Cage Material: | Stainless Steel | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Housing Material: | Polyamide |
| Size Code: | 207 | Fixed vs. Expansion: | Fixed |
| Insert: | SSG220L | Static Load Rating (lb): | 3,440 lb |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,810 lb |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Insert Material: | 400 Series Stainless Steel |
| Vibration Frequency Roller Spin: | 0.0383 cps | Maximum Speed (RPM): | 4800 rpm |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (C): | 70 °C | Lube Fitting Type: | HOUSING PLUGGED |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lube Fill Percent: | 100% GREASE FILL | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 158 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | Yes |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 793699689648 | Weight: | 1.48 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

