Link-Belt MEHBS216NK75 Hanger Units Ball Bearings - MEHBS216NK75
Part #:10410897
Catalog #:MEHBS216NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Depth (in): | 0.63 in | Overall Width (in): | 1.66 in |
| Overall Height (in): | 4.19 in | Bore Diameter (in): | 1 in |
| Base Width (in): | 1.66 in | Overall Length (in): | 3.38 in |
| Base to Center Height (in): | 2.5 in | Length Through Bore (in): | 1.343 in |
| Thread Size: | 3/4-14 | Centerline to Outermost Bearing Face (in): | 0.95 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Hanger Unit |
| Housing Color: | Silver | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Housing Style: | Hanger Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 8000 rpm |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Coating: | Nickel Plated |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 1.587 in |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Type: | Medium Duty | Max Operating Temperature (F): | 225 °F |
| Size Code: | 206 | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Insert: | MSGS216NLPAK8299A |
| Static Load Rating (lb): | 2,530 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Width (in): | 1.22 in |
General Specifications
| UPC: | 662864900515 | Weight: | 2.23 LB |
| HTC: | 84833080 |

