Link-Belt MEHBS235N Hanger Units Ball Bearings - MEHBS235N
Part #:10419846
Catalog #:MEHBS235N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Length Through Bore (in): | 1.895 in |
| Thread Size: | 1 1/4-11 1/2 | Overall Width (in): | 2.31 in |
| Thread Depth (in): | 1.13 in | Overall Height (in): | 6.81 in |
| Base to Center Height (in): | 4 in | Base Width (in): | 2.31 in |
| Overall Length (in): | 5.63 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0430 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Max Operating Temperature (C): | 107 °C | Insert: | MSG235NLPA |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Size Code: | 212 | Inner Ring Outside Diameter (in): | 3.012 in |
| Maximum Speed (RPM): | 4000 rpm | Dynamic Load Rating (lb): | 11,840 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Bearing Type: | Medium Duty | Housing Width (in): | 1.63 in |
General Specifications
| UPC: | 662864875066 | Weight: | 9.17 LB |
| HTC: | 84833080 |

