Link-Belt MFCL236E1 Flange Blocks Ball Bearings - MFCL236E1
Part #:10427354
Catalog #:MFCL236E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Foot Height (in): | 0.69 in |
| Bore Diameter (in): | 2.25 in | Overall Length (in): | 6.88 in |
| Bolt Size (in): | 5/8 in | Overall Height (in): | 2.375 in |
| Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Housing Type: | Flange, Four Bolt |
| Seal Type: | Viton Single Lip Contact Seal | Setscrew Torque (in-lbs): | 313-348 in/lbs |
| Locking Collar Outside Diameter (in): | 4.22 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 204 °C | Locking Device Kit: | CL2395S |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 8,080 lb | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Radial Clearance: | C5 INCREASED | Maximum Speed (RPM): | 3000 rpm |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Concentric |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0430 cps | Size Code: | 212 |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 3.012 in |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 11,840 lb | Max Operating Temperature (F): | 400 °F |
| Lubricant: | ALMASOL 1250 HI-TEMP | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Insert: | MCLG236E1LPA |
General Specifications
| UPC: | 662864822565 | Weight: | 9.22 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

