Link-Belt MFCS232HFF Flange Blocks Ball Bearings - MFCS232HFF
Part #:10407897
Catalog #:MFCS232HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.17 in | Overall Width (in): | 6.38 in |
| Pilot Diameter (in): | 4.500 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 2 in | Length Through Bore (in): | 1.8125 in |
| Foot Height (in): | 0.88 in | Overall Length (in): | 6.38 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Pilot Configuration: | Piloted | Outer Ring Land Profile: | Standard |
| Housing Type: | Piloted Flange Cartridge | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Seal Type: | Flingers Only | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Pilot Depth (in): | .625 in |
| Lubricant: | MOBIL VELOCITE #10 OIL | Static Load Rating (lb): | 6,570 lb |
| Lube Fill Percent: | 10% OIL FILL | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.749 in | Maximum Speed (RPM): | 5800 rpm |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 9,800 lb |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Fixed vs. Expansion: | Fixed | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Medium Duty |
| Radial Clearance: | C3 STANDARD | Size Code: | 211 |
| Insert: | MSG232HFFLPA | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
General Specifications
| UPC: | 662864804172 | Weight: | 5.71 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

