Link-Belt MFCS235E1 Flange Blocks Ball Bearings - MFCS235E1
Part #:10430257
Catalog #:MFCS235E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Foot Height (in): | 1 in |
| Overall Width (in): | 7.13 in | Overall Height (in): | 2.17 in |
| Bore Diameter (in): | 2.1875 in | Overall Length (in): | 7.13 in |
| Length Through Bore (in): | 2.172 in | Pilot Diameter (in): | 5.000 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Type: | Piloted Flange Cartridge | Misalignment Type: | Static Only |
| Seal Type: | Viton Single Lip Contact Seal | Housing Color: | Black |
| Pilot Configuration: | Piloted | Cage Material: | Steel |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 1 in |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 11,840 lb | Max Operating Temperature (F): | 400 °F |
| Size Code: | 212 | Bearing Type: | Medium Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 8,080 lb | Inner Ring Outside Diameter (in): | 3.012 in |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Lubricant: | ALMASOL 1250 HI-TEMP |
| Insert: | MSG235E1LPA | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Radial Clearance: | C5 INCREASED |
| Maximum Speed (RPM): | 3000 rpm | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Vibration Frequency Roller Spin: | 0.0430 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 204 °C |
General Specifications
| UPC: | 662864804257 | Weight: | 8.38 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

