Link-Belt MFCS236HFF Flange Blocks Ball Bearings - MFCS236HFF
Part #:10409390
Catalog #:MFCS236HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Length (in): | 7.13 in |
| Overall Height (in): | 2.17 in | Bore Diameter (in): | 2.25 in |
| Foot Height (in): | 1 in | Length Through Bore (in): | 2.172 in |
| Overall Width (in): | 7.13 in | Pilot Diameter (in): | 5.000 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Seal Type: | Flingers Only | Housing Color: | Black |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Type: | Piloted Flange Cartridge | Bore Shape: | Straight |
| Housing Style: | Flange Block | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 1 in |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Size Code: | 212 |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 11,840 lb | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 3.012 in | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Insert: | MSG236HFFLPA | Bearing Type: | Medium Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (RPM): | 5300 rpm |
| Lubricant: | MOBIL VELOCITE #10 OIL | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Roller Spin: | 0.0430 cps |
| Lube Fill Percent: | 10% OIL FILL | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662864804301 | Weight: | 8.26 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

