Link-Belt MFS223FF Flange Blocks Ball Bearings - MFS223FF
Part #:10427356
Catalog #:MFS223FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.656 in | Overall Length (in): | 5.25 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.25 in |
| Foot Height (in): | 0.56 in | Bore Diameter (in): | 1.4375 in |
| Overall Height (in): | 1.813 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Seal Type: | Flingers Only | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Type: | Flange, Four Bolt |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Size Code: | 208 |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0367 cps |
| Maximum Speed (RPM): | 7500 rpm | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Insert: | MSG223FFLPA |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Bearing Type: | Medium Duty |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.084 in | Dynamic Load Rating (lb): | 7,330 lb |
| Max Operating Temperature (C): | 107 °C | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 4,460 lb |
| Lube Fill Percent: | 50% GREASE FILL |
General Specifications
| UPC: | 662864804653 | Weight: | 5.05 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

