Link-Belt MFS231E1 Flange Blocks Ball Bearings - MFS231E1
Part #:10411893
Catalog #:MFS231E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.62 in | Overall Length (in): | 6.38 in |
| Overall Height (in): | 2 in | Overall Width (in): | 6.38 in |
| Bore Diameter (in): | 1.9375 in | Length Through Bore (in): | 1.815 in |
| Bolt Size (in): | 5/8 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Cage Material: | Steel | Outer Ring Land Profile: | Standard |
| Seal Type: | Viton Single Lip Contact Seal | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | ALMASOL 1250 HI-TEMP | Insert: | MSG231E1LPA |
| Size Code: | 211 | Inner Ring Outside Diameter (in): | 2.749 in |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Max Operating Temperature (F): | 400 °F |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0437 cps |
| Radial Clearance: | C5 INCREASED | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Static Load Rating (lb): | 6,570 lb | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Dynamic Load Rating (lb): | 9,800 lb | Max Operating Temperature (C): | 204 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3200 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662864804813 | Weight: | 8.66 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

