Link-Belt MFS232E1 Flange Blocks Ball Bearings - MFS232E1
Part #:10441277
Catalog #:MFS232E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.62 in | Bore Diameter (in): | 2 in |
| Overall Length (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2 in | Overall Width (in): | 6.38 in |
| Length Through Bore (in): | 1.815 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Seal Type: | Viton Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Dynamic Load Rating (lb): | 9,800 lb |
| Lubricant: | ALMASOL 1250 HI-TEMP | Radial Clearance: | C5 INCREASED |
| Vibration Frequency Roller Spin: | 0.0437 cps | Max Operating Temperature (C): | 204 °C |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 400 °F |
| Insert: | MSG232E1LPA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.749 in |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Maximum Speed (RPM): | 3200 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Size Code: | 211 |
| Bearing Type: | Medium Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 6,570 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662864804882 | Weight: | 9.03 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

