Link-Belt MFXCL227E1 Flange Blocks Ball Bearings - MFXCL227E1
Part #:10435223
Catalog #:MFXCL227E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.56 in |
| Overall Length (in): | 7.47 in | Length Through Bore (in): | 2.08 in |
| Foot Height (in): | 0.63 in | Overall Height (in): | 1.953 in |
| Bore Diameter (in): | 1.6875 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Bore Shape: | Straight | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Seal Type: | Viton Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Construction: | One Piece | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Locking Collar Outside Diameter (in): | 3.38 in |
| Setscrew Torque (in-lbs): | 313-348 in/lbs | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Lubricant: | ALMASOL 1250 HI-TEMP |
| Housing Coating: | Powder Coated | Insert: | MCLG227E1LPA |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 210 | Vibration Frequency Roller Spin: | 0.0445 cps |
| Max Operating Temperature (C): | 204 °C | Bearing Insert Finish: | BLACK OXIDE |
| Housing Material: | Cast Iron | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Locking Device Kit: | CL2315S |
| Max Operating Temperature (F): | 400 °F | Static Load Rating (lb): | 5,220 lb |
| Radial Clearance: | C5 INCREASED | Inner Ring Outside Diameter (in): | 2.475 in |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 7,920 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3600 rpm |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662864823203 | Weight: | 4.67 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

