Link-Belt MFXS216E1 Flange Blocks Ball Bearings - MFXS216E1
Part #:10421428
Catalog #:MFXS216E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Overall Length (in): | 5.56 in |
| Overall Width (in): | 3.19 in | Overall Height (in): | 1.5 in |
| Bolt Size (in): | 7/16 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.35 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Housing Color: | Black | Housing Style: | Flange Block |
| Seal Type: | Viton Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | MSG216E1LPA | Inner Ring Outside Diameter (in): | 1.586 in |
| Bearing Type: | Medium Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 4,390 lb |
| Vibration Frequency Roller Spin: | 0.0385 cps | Lubricant: | ALMASOL 1250 HI-TEMP |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | C5 INCREASED | Static Load Rating (lb): | 2,530 lb |
| Size Code: | 206 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 204 °C |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 400 °F |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 5600 rpm |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
General Specifications
| UPC: | 662864805346 | Weight: | 1.90 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

