Link-Belt MFXS228E1 Flange Blocks Ball Bearings - MFXS228E1
Part #:10439092
Catalog #:MFXS228E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Length Through Bore (in): | 2.183 in |
| Foot Height (in): | 0.63 in | Bore Diameter (in): | 1.75 in |
| Overall Length (in): | 7.47 in | Overall Width (in): | 4.56 in |
| Overall Height (in): | 1.906 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Housing Construction: | One Piece | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Seal Type: | Viton Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Color: | Black | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Medium Duty |
| Size Code: | 210 | Insert: | MSGS228E1LPA |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Max Operating Temperature (C): | 204 °C |
| Radial Clearance: | C5 INCREASED | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.475 in |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| End Cap Available: | No | Static Load Rating (lb): | 5,220 lb |
| Maximum Speed (RPM): | 3600 rpm | Dynamic Load Rating (lb): | 7,920 lb |
| Max Operating Temperature (F): | 400 °F | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | ALMASOL 1250 HI-TEMP |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Roller Spin: | 0.0445 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662864805469 | Weight: | 4.41 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

