Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-24T
Part #:705413
Catalog #:SC-24T
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.19 in | Overall Width (in): | 2 in |
| Overall Length (in): | 4.19 in | Bore Diameter (in): | 1.5 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Series: | SC-T | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 4.188 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.75 in | Size Code: | 2-19 |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,340 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.063 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 4,467 lb |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Insert: | 2-18T | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 5850 rpm |
| Cage Type: | Land Riding Retainer | Housing Material: | Cast Iron |
| Housing Width (in): | 1.47 in |
General Specifications
| UPC: | 662461029855 | Weight: | 4.40 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

