Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MSC-24T
Part #:705671
Catalog #:MSC-24T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.38 in | Overall Width (in): | 2 in |
| Overall Length (in): | 4.38 in | Bore Diameter (in): | 1.5 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Series: | MSC-T | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 4.375 | Housing Style: | Cartridge Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.88 in |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 5300 rpm | Dynamic Load Rating (lb): | 7,901 lb |
| Bearing Type: | Medium Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Insert: | 3-18T |
| Inner Ring Outside Diameter (in): | 2.297 in | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-111 | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 5,139 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461032046 | Weight: | 4.80 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

