Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MSC-31T
Part #:705674
Catalog #:MSC-31T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Overall Height (in): | 4.94 in |
| Overall Length (in): | 4.94 in | Bore Diameter (in): | 1.9375 in |
| Length Through Bore (in): | 2.25 in | Centerline to Outermost Bearing Face (in): | 1.45 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Series: | MSC-T | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 4.938 |
| Locking Collar Outside Diameter (in): | 3.6 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4500 rpm | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Medium Duty | Insert: | 3-115T |
| Cage Type: | Land Riding Retainer | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 9,752 lb | Size Code: | 2-23 |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 6,601 lb | Inner Ring Outside Diameter (in): | 2.719 in |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Housing Width (in): | 1.59 in |
General Specifications
| UPC: | 662461032077 | Weight: | 6.72 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

