Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-24TC
Part #:705792
Catalog #:SC-24TC
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.19 in | Overall Width (in): | 2 in |
| Overall Height (in): | 4.19 in | Bore Diameter (in): | 1.5 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC-T |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 4.188 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.75 in | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 4,467 lb | Shaft Locking Type: | Concentric |
| Inner Ring Outside Diameter (in): | 2.063 in | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-18TC |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4150 rpm | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,340 lb | Size Code: | 2-19 |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Housing Width (in): | 1.47 in |
General Specifications
| UPC: | 662461032909 | Weight: | 4.40 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

