Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-20RT
Part #:710762
Catalog #:SC-20RT
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Overall Height (in): | 3.5 in |
| Overall Length (in): | 3.5 in | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.563 in | Centerline to Outermost Bearing Face (in): | 0.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC-T |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 3.5 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.23 in | Static Load Rating (lb): | 2,567 lb |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Dynamic Load Rating (lb): | 4,381 lb |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.594 in |
| Insert: | 1-14T SFB | Size Code: | 2-13 |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 5450 rpm |
| Housing Width (in): | 1.09 in |
General Specifications
| UPC: | 662461330340 | Weight: | 2.60 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

