Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MSC-16T
Part #:713145
Catalog #:MSC-16T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Overall Length (in): | 3.5 in |
| Overall Height (in): | 3.5 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.563 in | Centerline to Outermost Bearing Face (in): | 0.99 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | MSC-T |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Outside Diameter (in): | 3.5 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.11 in |
| Inner Race Heat Treat Method: | Zone-Hardened | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 2,567 lb | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.594 in | Size Code: | 2-13 |
| Insert: | 3-1T | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 7600 rpm |
| Bearing Type: | Medium Duty | Dynamic Load Rating (lb): | 4,381 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Cage Type: | Land Riding Retainer |
| Housing Width (in): | 1.09 in |
General Specifications
| UPC: | 662461066171 | Weight: | 2.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

