Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-15T
Part #:727220
Catalog #:SC-15T
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.13 in | Overall Height (in): | 3.13 in |
| Overall Width (in): | 1.38 in | Bore Diameter (in): | 0.9375 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Series: | SC-T | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 3.125 |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.98 in |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 9000 rpm | Inner Ring Outside Diameter (in): | 1.375 in |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Concentric | Insert: | 2-015T |
| Dynamic Load Rating (lb): | 2,801 lb | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-015 | Static Load Rating (lb): | 1,651 lb |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Housing Width (in): | 1.03 in |
General Specifications
| UPC: | 662461143698 | Weight: | 2.10 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

