Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Air Handling Housing Fit, Noise Tested - SC-19T CXU
Part #:726378
Catalog #:SC-19T CXU
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.5 in | Overall Height (in): | 3.5 in |
| Overall Width (in): | 1.56 in | Bore Diameter (in): | 1.1875 in |
| Length Through Bore (in): | 1.563 in | Centerline to Outermost Bearing Face (in): | 0.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SC-T | Housing Type: | Cartridge, Cylindrical |
| Seal Type: | Felt Labyrinth Seal | Outside Diameter (in): | 3.5 |
| Housing Style: | Cartridge Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.23 in | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 2,567 lb | Radial Clearance: | Standard |
| End Cap Available: | No | Maximum Speed (RPM): | 7600 rpm |
| Insert: | 2-13T | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 4,381 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-13 | Inner Ring Outside Diameter (in): | 1.594 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Housing Width (in): | 1.09 in |
General Specifications
| UPC: | 662461136966 | Weight: | 2.70 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

