Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-10
Part #:700312
Catalog #:SC-10
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Overall Height (in): | 2.69 in |
| Overall Length (in): | 2.69 in | Bore Diameter (in): | 0.625 in |
| Length Through Bore (in): | 1.219 in | Centerline to Outermost Bearing Face (in): | 0.72 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Series: | SC | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 2.688 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 1,444 lb | Maximum Speed (RPM): | 7300 rpm |
| Cage Type: | Land Riding Retainer | Housing Material: | Cast Iron |
| Insert: | 2-010 | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-012 |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.188 in | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 2,611 lb |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461002322 | Weight: | 1.15 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

