Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-27
Part #:700331
Catalog #:SC-27
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Overall Length (in): | 4.38 in |
| Overall Height (in): | 4.38 in | Bore Diameter (in): | 1.6875 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 4.375 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Static Load Rating (lb): | 5,139 lb |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Insert: | 2-111 | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-111 | Maximum Speed (RPM): | 3800 rpm |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 2.297 in |
| End Cap Available: | No | Dynamic Load Rating (lb): | 7,901 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461002513 | Weight: | 4.25 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

