Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-32R
Part #:700336
Catalog #:SC-32R
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.56 in | Overall Width (in): | 2.03 in |
| Overall Height (in): | 4.56 in | Bore Diameter (in): | 2 in |
| Length Through Bore (in): | 2.031 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 4.563 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 3550 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 2.469 in |
| Size Code: | 2-115 | Dynamic Load Rating (lb): | 7,889 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 5,216 lb |
| Insert: | 1-2 SFB | Housing Width (in): | 1.47 in |
General Specifications
| UPC: | 662461002568 | Weight: | 4.37 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

