Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-40
Part #:700343
Catalog #:SC-40
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.25 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 6.25 in | Bore Diameter (in): | 2.5 in |
| Length Through Bore (in): | 2.75 in | Centerline to Outermost Bearing Face (in): | 1.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | SC | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 6.25 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 13,971 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 3-28 |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2500 rpm |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 10,063 lb | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-211 | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 3.438 in | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461002636 | Weight: | 11.35 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

