Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-43
Part #:701932
Catalog #:MSC-43
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.63 in | Overall Height (in): | 6.63 in |
| Overall Width (in): | 3.06 in | Bore Diameter (in): | 2.6875 in |
| Length Through Bore (in): | 3.063 in | Centerline to Outermost Bearing Face (in): | 1.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Cage Material: | Brass | Series: | MSC |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Outside Diameter (in): | 6.625 | Housing Style: | Cartridge Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Medium Duty |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | 3-211 |
| Static Load Rating (lb): | 11,224 lb | Dynamic Load Rating (lb): | 14,839 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 3.656 in |
| Size Code: | 2-215 | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Maximum Speed (RPM): | 2450 rpm | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461014417 | Weight: | 14.10 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

