Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-48
Part #:701934
Catalog #:MSC-48
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Overall Height (in): | 7 in |
| Overall Length (in): | 7 in | Bore Diameter (in): | 3 in |
| Length Through Bore (in): | 3.25 in | Centerline to Outermost Bearing Face (in): | 1.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | MSC | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 7 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2250 rpm |
| End Cap Available: | No | Dynamic Load Rating (lb): | 17,412 lb |
| Static Load Rating (lb): | 13,174 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-33 |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Cage Type: | Land Riding Retainer |
| Bearing Type: | Medium Duty | Inner Ring Outside Diameter (in): | 3.922 in |
| Insert: | 3-3 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Housing Width (in): | 2.19 in |
General Specifications
| UPC: | 662461014431 | Weight: | 16.60 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

