Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-63
Part #:701939
Catalog #:MSC-63
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Overall Length (in): | 9.5 in |
| Overall Height (in): | 9.5 in | Bore Diameter (in): | 3.9375 in |
| Length Through Bore (in): | 4.625 in | Centerline to Outermost Bearing Face (in): | 2.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Series: | MSC | Cage Material: | Brass |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Outside Diameter (in): | 9.5 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 5.172 in | Insert: | 3-315 |
| Maximum Speed (RPM): | 1700 rpm | Dynamic Load Rating (lb): | 29,905 lb |
| Static Load Rating (lb): | 23,553 lb | Radial Clearance: | Standard |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Medium Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-43 | Housing Width (in): | 3 in |
General Specifications
| UPC: | 662461014486 | Weight: | 42.85 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

