Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-27C
Part #:703325
Catalog #:SC-27C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Overall Height (in): | 4.38 in |
| Overall Length (in): | 4.38 in | Bore Diameter (in): | 1.6875 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 4.375 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 3800 rpm | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Insert: | 2-111C |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Static Load Rating (lb): | 5,139 lb | Size Code: | 2-111 |
| Dynamic Load Rating (lb): | 7,901 lb | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.297 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461021125 | Weight: | 4.25 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

